LVC, High Purity Chemical Valve, Air Operated, Integral Fitting, Single Type

LVC, High Purity Chemical Valve, Air Operated, Integral Fitting, Single Type

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • Orifice diameters: ø4, ø8, ø10, ø16, ø22
  • Flow characteristics: 0.35 to 8 Cv
  • Operating pressure: 0.3 to 0.5 MPa
  • Fluid temperature: 0 to 100° C
  • Ambient temperature: 0 to 60° C
  • Tubing O.D.: Metric size – 6, 10, 12, 19, 25;
     Inch size – 1/4", 3/8", 1/2", 3/4", 1"
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Class Configuration Status
Valve Type Configuration Status
Applicable Tube OD Configuration Status
Port B OUT Configuration Status
Pilot Port Configuration Status
Material Configuration Status
Option Configuration Status
Specification Configuration Status
Z Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate