LVC200-S, 3 Port High-Purity Chemical Valve, Air Operated, Integral Fitting Type

LVC200-S, 3 Port High-Purity Chemical Valve, Air Operated, Integral Fitting Type

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • Orifice diameters: ø4
  • Flow characteristics: 0.3 Cv
  • Operating pressure: 0 to 0.5 MPa
  • Fluid temperature: 0 to 100° C
  • Ambient temperature: 0 to 60° C
  • Tubing O.D.: Metric size (mm) – 3, 4, 6;
     Inch size – 1/8", 3/16", 1/4"
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Applicable Tubing Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.