MSQ*10~200, Rotary Table, Rack & Pinion, Basic & High Precision

MSQ*10~200, Rotary Table, Rack & Pinion, Basic & High Precision

The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.

  • Rack & Pinion style, rotary table-basic type
  • Seven bore sizes available
  • Direct load mounting possible
  • Adjustment from one direction
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Precision Configuration Status
Size Configuration Status
Suffix Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Thread Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.