- SMC Home
- Products
- Directional Control Valves
- Mechanical Hand Operated Valves
- VZM
- 400 Series
- NVZM400 5 Port Mechanical Valve Metal Seal North American
NVZM400, 5 Port Mechanical Valve, Metal Seal, North American
The VZM series is a 5 port mechanical valve. It is compact in design with a large flow capacity (VZM400 Cv 0.55, VZM500 Cv 0.6). The VZM is available in a metal or rubber spool style, with a variety of actuator choices and optional external pilot.
- Fluid: air, inert gas
- Operating pressure: 0.15 to 1.0MPa
- Ambient and fluid temp: -5° to 60°C (no freezing)
- Effective area (Cv): 0.55
- Thread: NPT
- Port size: main valve 1/8, pilot valve (EXH) M5x0.8
