- SMC Home
- Products
- Sensors Switches
- Liquid Flow Devices
- Sensors
- Integrated Display
- PF2W7 Digital Water Flow Sensor 2-Color Display IP65 05-100 Lpm
PF2W7, Digital Water Flow Sensor, 2-Color Display, IP65, 0.5-100 Lpm
PF2W7 is a digital flow sensor for water or coolant. This is a legacy sensor, refreshed in 2009 as PF3W. The 3-digit LED display can show either instantaneous or accumulated flow. The mounting bracket is integrated into the body, while the M12 lead wire is optional. 2 switch outputs are included, with an LED indicator for each located below the display. PF2W7 is IP65 rated and CE compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100
- Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4, 1 (flow range dependent)
- Temperature rating: 0-50°C
- Output options: NPN/PNP
- Accuracy: ±5% F.S. or ±3% F.S. (flow range dependent)
- Repeatability: ±3% F.S. or ±2% F.S. (flow range dependent)
