- SMC Home
- Products
- Sensors Switches Controllers
- Liquid Flow Sensors Switches
- Sensors
- Monitors
- PF3W3 Digital Flow Monitor 2-Screen 3-Color IP65 for PF3W5 Sensors
PF3W3, Digital Flow Monitor, 2-Screen 3-Color, IP65, for PF3W5 Sensors
PF3W3 is a monitor with display for the PF3W5 remote flow sensors. The sensor and monitor can be located up to 3m apart using PF3W5's optional cable. View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screens, including switch set point values, an accumulation quantity, or a peak or bottom value. Alternately, assign a text description for the sensor's line or location. Two outputs are available, including two switch signals, or a switch and analog signal. Choose between metric or Imperial display units. A panel mount adapter is also available, as well as connector options. PF3W3 is IP65 rated (front panel only), and C-UL-US, CE and RoHS compliant.
- Flow ranges (lpm): 0.35-4.5, 1.7-18, 3.5-45, 7-112, 20-280 (selectable from PF3W5 ranges)
- Power supply voltage: 12-24 VDC
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Accumulated flow range: 999,999,999 L
- Accuracy: ±0.5% F.S.
- Repeatability: ±0.5% F.S.
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery