PF3W5, Digital Water Flow Sensor, Remote, IP65, 0.5-250 Lpm

PF3W is a digital flow sensor that constantly monitors water or coolant flow.  PF3W refreshes the design and operating performance of the legacy PF2W model.  This is the remote version of PF3W7, with a display.  One or two analog outputs are available, depending on whether the optional temperature sensor is selected.  Additional options include a mounting bracket, flow adjustment valve and M8 lead wire.  PF3W is grease-free, IP65 rated, and C-UL-US, CE and RoHS compliant.

  • Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100, 50-250
  • Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2 (flow range dependent)
  • Temperature rating: 0-90°C
  • Output options: 1-5V or 4-20mA
  • Accuracy: ±3% F.S. 
  • Repeatability: ±2% F.S.
PF3W5, Digital Water Flow Sensor, Remote, IP65, 0.5-250 Lpm
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Flow Range Configuration Status
Flow Adjustment Valve Configuration Status
Thread Configuration Status
Port Size Configuration Status
Output Specification Configuration Status
Temperature Sensor Configuration Status
Lead Wire Configuration Status
Units on Label Configuration Status
Bracket Configuration Status
Calibration Certificate Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate