PSE300AC, Pressure Sensor Monitor, 3 Screen, 2 Outputs, IP65

PSE300AC, Pressure Sensor Monitor, 3 Screen, 2 Outputs, IP65

PSE300AC is a remote sensor monitor with an informative, easy to read 3 screen 3 color display.  While primarily suited for the PSE570 pressure sensor series, its range input function scales the analog output of any sensor with M12 connector.  View the sensor's measured value on the main screen, while also viewing a variety of secondary data on the sub-screens.  Upgraded features include front facing M12 power and sensor connections, low energy consumption, and selectable NPN/PNP outputs.  PSE300AC is CE and RoHS compliant, with an IP65 enclosure rating.

  • Remote analog sensor monitor with advanced display, NPN/PNP selection and IP65
  • Voltage or current signal input options
  • 10 pressure units: Pa, kPa, MPa, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
  • Display accuracy: ±2% of F.S.
  • Display repeatability: ±1%of F.S.
  • Direct Mounting
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Input Specification Configuration Status
Unit Specification Configuration Status
Lead Wire Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog