TUZ/TUZC/TIUZB, Wear Resistant Tubing

The TUZ tubing series was designed to reduce sliding motion abrasion. This special polyurethane material is very similar to that of regular polyurethane and still maintains a small bending radius. Piping labor hours can be reduced with the TUZ's ability to fit into narrow piping spaces. The TUZ is available in 20 and 100 meter rolls with six different colors to choose from.

  • Operating temperature: -4 ~ +140°F(-20 to 60°C)
  • 5-size variations include tubing O.D.: ø4, ø6, ø8, ø10, ø12, ø7, ø11, ø13
  • Applicable fittings include: KQ, KJ, KF, KFG, and M/MS
  • Tubing colors include: black, white, red, blue, yellow green
  • Maximum operating pressure: 20°C = 0.8 MPa and 60°C = 0.4 MPa
TUZ/TUZC/TIUZB, Wear Resistant Tubing
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Size Configuration Status
Color Configuration Status
Roll Length Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate