VBAT-X105, Air Tank

VBAT-X105, Air Tank

The VBAT series tanks are designed to directly mate with VBA boosters to add a reservoir of higher pressure air to the system.  With such a reservoir of high pressure air, the booster is able to charge the system during periods of low demand.  Available in carbon or stainless steel, the tanks are available in four sizes from 5 to 38 liters in capacity.  Models are available to meet various regional pressure vessel regulations.

  • Tank capacity: 5 L, 10 L , 20 L, 38 L
  • Material: carbon steel or stainless steel (SUS304)
  • Connection port sizes: Rc(PT), NPT
  • Only VBAT20A1-E(V)-X105 is currently CRN marked, all others cannot be used in Canada
  • ASME stamped
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Tank Volume Configuration Status
Material Type Configuration Status
Thread Configuration Status
Drain Valve Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.