Body/Port/Orifice Size
-- Pick an Option --
A (C37; Port 1/8; Orifice: Inch 3/64, mm 1.2)
B (C37; Port 1/8; Orifice: Inch 3/32, mm 2.4)
C (C37; Port 1/8; Orifice: Inch 1/8, mm 3.2)
D (C37; Port 1/4; Orifice: Inch 3/32, mm 2.4)
E (C37; Port 1/4; Orifice: Inch 1/8, mm 3.2)
F (C37; Port 1/4; Orifice: Inch 5/32, mm 4)
G (C37; Port 1/4; Orifice: Inch 7/32, mm 5.6)
J (C37; Port 3/8; Orifice: Inch 1/8, mm 3.2)
K (C37; Port 3/8; Orifice: Inch 5/32, mm 4)
L (C37; Port 3/8; Orifice: Inch 7/32, mm 5.6)
N (Stainless Steel; Port 1/8; Orifice: Inch 3/64, mm 1.2)
P (Stainless Steel; Port 1/8; Orifice: Inch 3/32, mm 2.4)
Q (Stainless Steel; Port 1/8; Orifice: Inch 1/8, mm 3.2)
R (Stainless Steel; Port 1/4; Orifice: Inch 3/32, mm 2.4)
S (Stainless Steel; Port 1/4; Orifice: Inch 1/8, mm 3.2)
T (Stainless Steel; Port 1/4; Orifice: Inch 5/32, mm 4)
U (Stainless Steel; Port 1/4; Orifice: Inch 7/32, mm 5.6)
W (Stainless Steel; Port 3/8; Orifice: Inch 1/8, mm 3.2)
X (Stainless Steel; Port 3/8; Orifice: Inch 5/32, mm 4)
Y (Stainless Steel; Port 3/8; Orifice: Inch 7/32, mm 5.6)
Voltage/Electrical Entry
-- Pick an Option --
A (24VDC, Grommet)
B (100VAC, Grommet w/Surge Voltage Suppressor)
C (110VAC, Grommet w/Surge Voltage Suppressor)
D (200VAC, Grommet w/Surge Voltage Suppressor)
E (230VAC, Grommet w/Surge Voltage Suppressor)
F (24VDC, Grommet w/Surge Voltage Suppressor)
G (24VDC, DIN Terminal w/Surge Voltage Suppressor)
H (100VAC, DIN Terminal w/Surge Voltage Suppressor)
J (110VAC, DIN Terminal w/Surge Voltage Suppressor)
K (200VAC, DIN Terminal w/Surge Voltage Suppressor)
L (230VAC, DIN Terminal w/Surge Voltage Suppressor)
M (24VDC, Conduit Terminal w/Surge Voltage Suppressor)
N (100VAC, Conduit Terminal w/Surge Voltage Suppressor)
P (110VAC, Conduit Terminal w/Surge Voltage Suppressor)
Q (200VAC, Conduit Terminal w/Surge Voltage Suppressor)
R (230VAC, Conduit Terminal w/Surge Voltage Suppressor)
S (24VDC, Conduit)
T (100VAC, Conduit w/Surge Voltage Suppressor)
U (110VAC, Conduit)
V (200VAC, Conduit w/Surge Voltage Suppressor)
W (230VAC, Conduit)
Y (24VDC, Faston Terminal)
Z (Other Voltages and Electrical Options)
Other Voltages and Electrical Options
-- Pick an Option --
None
1A (Special Voltage, 48VAC, Grommet w/Surge Voltage Suppressor)
1B (Special Voltage, 220VAC, Grommet w/Surge Voltage Suppressor)
1C (Special Voltage, 240VAC, Grommet w/Surge Voltage Suppressor)
1U (Special Voltage, 24VAC, Grommet w/Surge Voltage Suppressor)
1D (Special Voltage, 12VDC, Grommet)
1E (Special Voltage, 12VDC, Grommet w/Surge Voltage Suppressor)
1F (Special Voltage, 48VAC, DIN Terminal w/Surge Voltage Suppressor)
1G (Special Voltage, 220VAC, DIN Terminal w/Surge Voltage Suppressor)
1H (Special Voltage, 240VAC, DIN Terminal w/Surge Voltage Suppressor)
1V (Special Voltage, 24VAC, DIN Terminal w/Surge Voltage Suppressor)
1J (Special Voltage, 12VDC, DIN Terminal w/Surge Voltage Suppressor)
1K (Special Voltage, 48VAC, Conduit Terminal w/Surge Voltage Suppressor)
1L (Special Voltage, 220VAC, Conduit Terminal w/Surge Voltage Suppressor)
1M (Special Voltage, 240VAC, Conduit Terminal w/Surge Voltage Suppressor)
1W (Special Voltage, 24VAC, Conduit Terminal w/Surge Voltage Suppressor)
1N (Special Voltage, 12VDC, Conduit Terminal w/Surge Voltage Suppressor)
1P (Special Voltage, 48VAC, Conduit w/Surge Voltage Suppressor)
1Q (Special Voltage, 220VAC, Conduit w/Surge Voltage Suppressor)
1R (Special Voltage, 240VAC, Conduit w/Surge Voltage Suppressor)
1Y (Special Voltage, 24VAC, Conduit w/Surge Voltage Suppressor)
1S (Special Voltage, 12VDC, Conduit w/Surge Voltage Suppressor)
1T (Special Voltage 12VDC, Faston Terminal)
2A (w/Light, 24VDC, DIN Terminal w/Surge Voltage Suppressor)
2B (w/Light, 100VAC, DIN Terminal w/Surge Voltage Suppressor)
2C (w/Light, 110VAC, DIN Terminal w/Surge Voltage Suppressor)
2D (w/Light, 200VAC, DIN Terminal w/Surge Voltage Suppressor)
2E (w/Light, 230VAC, DIN Terminal w/Surge Voltage Suppressor)
2F (w/Light, 48VAC, DIN Terminal w/Surge Voltage Suppressor)
2G (w/Light, 220VAC, DIN Terminal w/Surge Voltage Suppressor)
2H (w/Light, 240VAC, DIN Terminal w/Surge Voltage Suppressor)
2V (w/Light, 24VAC, DIN Terminal w/Surge Voltage Suppressor)
2J (w/Light, 12VDC, DIN Terminal w/Surge Voltage Suppressor)
2K (w/Light, 24VDC, Conduit Terminal w/Surge Voltage Suppressor)
2L (w/Light, 100VAC, Conduit Terminal w/Surge Voltage Suppressor)
2M (w/Light, 110VAC, Conduit Terminal w/Surge Voltage Suppressor)
2N (w/Light, 2000VAC, Conduit Terminal w/Surge Voltage Suppressor)
2P (w/Light, 230VAC, Conduit Terminal w/Surge Voltage Suppressor)
2Q (w/Light, 48VAC, Conduit Terminal w/Surge Voltage Suppressor)
2R (w/Light, 2200VAC, Conduit Terminal w/Surge Voltage Suppressor)
2S (w/Light, 240VAC, Conduit Terminal w/Surge Voltage Suppressor)
2W (w/Light, 24VAC, Conduit Terminal w/Surge Voltage Suppressor)
2T (w/Light, 12VDC, Conduit Terminal w/Surge Voltage Suppressor)
3A (w/o DIN Connector, 24VDC, DIN Terminal w/Surge Voltage Suppressor)
3B (w/o DIN Connector, 100VAC, DIN Terminal w/Surge Voltage Suppressor)
3C (w/o DIN Connector, 110VAC, DIN Terminal w/Surge Voltage Suppressor)
3D (w/o DIN Connector, 200VAC, DIN Terminal w/Surge Voltage Suppressor)
3E (w/o DIN Connector, 230VAC, DIN Terminal w/Surge Voltage Suppressor)
3F (w/o DIN Connector, 48VAC, DIN Terminal w/Surge Voltage Suppressor)
3G (w/o DIN Connector, 220VAC, DIN Terminal w/Surge Voltage Suppressor)
3H (w/o DIN Connector, 240VAC, DIN Terminal w/Surge Voltage Suppressor)
3V (w/o DIN Connector, 24VAC, DIN Terminal w/Surge Voltage Suppressor)
3J (w/o DIN Connector, 12VDC, DIN Terminal w/Surge Voltage Suppressor)
Other Options
-- Pick an Option --
None
A (G Thread)
B (Rc)
C (Low Concentration Ozone Resistant, FKM Seal, NPT Thread)
D (Oil-free, G Thread)
E (Oil-free, Rc Thread)
F (Low Concentration Ozone Resistant, FMK Seal, G Thread)
G (Low Concentration Ozone Resistant, FMK Seal, Rc Thread)
H (Low Concentration Ozone Resistant, FKM Seal, Oil-free, NPT Thread)
K (Low Concentration Ozone Resistant, FKM Seal, Oil-free, G Thread)
L (Low Concentration Ozone Resistant, FKM Seal, Oil-free, Rc Thread)
Z (Oil-free, NPT Thread)