VXZ2*3, Pilot Operated, 2 Port Solenoid Valve for Oil, Single Unit

VXZ2*3, Pilot Operated, 2 Port Solenoid Valve for Oil, Single Unit

The VXZ series for oil is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. Available for port size 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2

  • Body material: brass, stainless steel
  • Medium: Oil with viscosity not exceeding 50 mm²/s. Fluid temperature: -5 to 60°C
  • Maximum pressure: 1.5MPa
  • IP65 enclosure
  • Valve type: Normally closed , Normally open
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size/Valve Type Configuration Status
Body/Port/Orifice Configuration Status
Voltage/Electrical Entry Configuration Status
Other Voltages and Electrical Options Configuration Status
Other Options Configuration Status
Bracket Configuration Status
Rotation Angle Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.