Select values from the drop down lists or make appropriate selections to configure the part number.
Valve Type
-- Pick an Option --
XLAV (Normally Closed, Bellows Seal)
Flange Size
-- Pick an Option --
16
25
40
50
63
80
100
160
Flange Type
-- Pick an Option --
KF (NW)
D [K (DN)]
Valve Direction
-- Pick an Option --
F (w/Indicator, Left Flange Surface)
G (w/Indicator, Rear Flange Surface)
J (w/Indicator, Right Flange Surface)
K (w/o Indicator, Left Flange Surface; Std. Indicator, Left Flange Surface)
L (w/o Indicator, Rear Flange Surface; Std. Indicator, Rear Flange Surface)
M (w/o Indicator, Right Flange Surface, Std. Indicator, Right Flange Surface)
Version
-- Pick an Option --
None
2
Auto Switch
-- Pick an Option --
w/o Auto Switch and w/o Built-in Magnet
A90--Reed, AC Volt, Horizontal, 0.5M
A93--Reed, DC Volt, AC Volt, LED, Horizontal, 0.5M
M9// (w/o Auto Switch w/Built-in Magnet)
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
Lead Wire
-- Pick an Option --
0.5m (Or None in the Case of No Auto Switch)
L (3m)
M (1m)
Z (5m)
Number
-- Pick an Option --
None
A (2pcs, Valve Open/Closed)
B (1 pc, Valve Open)
C (1 pc, Valve Closed)
Voltage
-- Pick an Option --
1 (100 VAC, 50/60 Hz)
2 (200 VAC, 50/60 Hz)
3 (110 VAC, 50/60 Hz)
4 (220 VAC, 50/60 Hz)
5 (24 VDC)
6 (12 VDC)
Electrical Entry
-- Pick an Option --
G [Grommet (Lead Wire Length 300mm)]
H [Grommet ( Lead Wire Length 600mm)]
L (L Type Plug Connector)
M (M Type Plug Connector)
Surge Suppressor
-- Pick an Option --
None
S (w/Surge Voltage Suppressor)
Z (w/Light & Surge Voltage Suppressor)
U (w/Light & Surge Voltage Suppressor, Non-polar Type)
Non-standard Indicator
-- Pick an Option --
Standard
X (Non-standard Indicatior)
Body Surface Treatment
-- Pick an Option --
Standard: External - Hard Anodized; Internal - Raw Material
A (External - Hard Anodized; Internal - Oxalic Acid Anodized)
Seal Material
-- Pick an Option --
FKM (1349-80)
N1 [EPDM (2101-80)]
P1 (Barrel Perfluoro®, 70W)
Q1 (Kalrez®, 4079)
R1 (Chemraz®, SS592)
R2 (Chemraz®, SS630)
R3 (Chemraz®, SSE38)
S1 (VMQ, 1232-70)
T1 (FKM for Plasma, 3310-75)
F1 (FKM, Same Specs as Standard FKM)
Seal Replacement
-- Pick an Option --
None
A (Valve Seal 1, Valve Seal 2, Exterior Seal)
B (Valve Seal 1 & 2)
C (Exterior Seal)
D (Valve Seal 1)
E (Valve Seal, Exterior Seal)
CE-Compliant
-- Pick an Option --
None
Q (CE-Compliant)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.