- SMC Home
- Products
- Vacuum Products
- Vacuum Generators
- Legacy
- ZA
- ZA Compact Generator Unit
ZA, Compact Generator Unit
Vacuum Generator series ZA is compact and lightweight, making it ideal for pick and place operations, and suitable to all industries. Due to the compact design of the ZA, it is possible to install on moving parts. The shortened tube length to pad improves response time. The ZA is available as a single unit or manifold type, with or without pressure sensors and suction filters.
- Compact vacuum generator
- Nozzle nominal size (mm): 0.5, 0.7
- Maximum operating pressure: 0.50MPa
- Total length: 72.9mm
- Total width: 9.9mm
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery