- SMC Home
- Products
- Vacuum Products
- Suction Cups
- Adaptor Cup-Lateral Entry
- ZP2-ZPX
- ZP2-XFHB Heavy Duty Bellows Ball Joint Pad w-Buffer Lateral Vacuum Entry
ZP2-XF*HB, Heavy Duty Bellows, Ball Joint Pad w/Buffer, Lateral Vacuum Entry
ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.
- Heavy duty bellows (ball joint) w/buffer
- Lateral vacuum inlet direction
- Pad diameter: 40, 50, 63, 80, 100, 125
- Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
- Buffer stroke: 25mm, 50mm, 75mm, 100mm
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery