- SMC Home
- Products
- Vacuum Products
- Suction Cups
- Adaptor Suction Cup-Vertical Entry
- ZP3
- ZP3-T Compact Pad Vertical Vacuum Inlet w-Buffer
ZP3-T, Compact Pad, Vertical Vacuum Inlet w/Buffer
The ZPT series suction cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke. SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature cups, compact cups, nozzle cups, multi-bellows cups, sponge cups, mark-free cups, oval cup variations, and heavy-duty cup variations. Optional buffers can be ordered with up to 100mm stroke. The ZP3 line of suction cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series. The optional buffer can be ordered with up to 20mm stroke.
- Vertical vacuum entry with buffer
- Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
- Pad type: flat, flat with groove, bellows
- Pad material: NBR, FKM, silicone rubber, urethane rubber, conductive NBR, conductive silicone rubber
- Buffer strokes: 3mm, 6mm, 10mm, 15mm, 20mm
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery