- SMC Home
- Products
- Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Washdown Clean Room
- Low Profile Guide Table Clean Room Series - 10-MGF
Low Profile Guide Table, Clean Room Series - 10-MGF
Series 10-MGF low profile guide table for clean rooms integrates a compact cylinder to a large diameter concentric guide sleeve to handle loads applied from any direction providing equal eccentric load resistance through 360°. Using the guide sleeve instead of guide rods reduces the unit's weight by 15% and eliminates eccentric load capacity variances caused by load orientation. An internal non-rotating pin has been added to prevent rotation of the top plate. Expelling contaminants outside a clean room can be done by (10-) exhaust relief.
10-MGF, Low Profile Guide Table, Clean Room Series
The 10-MGF low profile guide table for clean rooms integrates a compact cylinder to a large diameter concentric guide sleeve to handle loads applied from any direction providing equal eccentric load resistance through 360°. Using the guide sleeve instead of guide rods reduces the unit's weight by 15% and eliminates eccentric load capacity variances caused by load orientation. An internal non-rotating pin has been added to prevent rotation of the top plate. Expelling contaminants outside a clean room can be done by (10-) exhaust relief.
- Bore sizes: 40, 63, 100 mm
- Stroke lengths: 30, 50, 75, 100
- Non-rotating accuracy +/-0.08° for 40 mm bore
- Non-rotating accuracy +/-0.06° for 63 mm bore
- Non-rotating accuracy +/-0.05° for 100 mm bore
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery