- SMC Home
- Products
- Actuators
- Actuator Accessories
- Speed Controllers
- AS w-Built-in One-touch Fitting
- In-line Type
In-line Type
AS speed controller in-line variants saves space with direct mounting horizontal to the airline.
AS***2F-A, Speed Controller, One-touch Fitting, In-line, Push Lock
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- In-line, one-touch fittings, push lock
- Max. operating pressure: 1MPa
- Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
- Body Size: M5, 1/8, 1/4, 3/8, 1/2
AS-xxL, Bracket for AS*002F
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- Accessory: bracket for AS*002F
AS-xxD, DIN Rail Mounting Bracket for AS*002F
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- Accessory: DIN rail mounting bracket for AS*002F
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery