- SMC Home
- Products
- Actuators
- Grippers
- Auto Hand Changing AHC System
- Double Acting Type - MA3
Double Acting Type - MA3
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA3 load bearing unit has a max. transportable mass of 5 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.MA3, AHC Unit, Auto Hand Changing System
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA3 load bearing unit has a max. transportable mass of 5 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Auto hand changing system
- Load capacity: 5kg
- Positioning method: ball or curvic coupling
- Operation method: single or double acting
- Available with robot adaptor
MA3, Tool Adaptor for AHC
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA3 load bearing unit has a max. transportable mass of 5 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Tool adaptor for MA3
- Load capacity: 5kg
- Series: ball coupling, curvic coupling
- Air connection size: M3, M5
MA3, Air Gripper for AHC (MHR2)
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA3 load bearing unit has a max. transportable mass of 5 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Single & double acting, rotary actuated
- Bore sizes: 10, 15 mm
MA3, Air Gripper for AHC (MHZ2)
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA3 load bearing unit has a max. transportable mass of 5 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- Single & double acting, with linear guide
- Bore sizes: 16, 20 mm
MA3, Tool Stand for AHC
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA3 load bearing unit has a max. transportable mass of 5 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- MA3 tool stand
- Adjustable tool setting height
- Optional auto switch
MA3, Reversing Unit for AHC
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA3 load bearing unit has a max. transportable mass of 5 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.- 90° reversing unit
- With two tools, one robot can be used for two kinds of work
- Auto switch for positioning can be mounted
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery