- SMC Home
- Products
- Actuators
- Grippers
- Gripper-2 Finger
- Angular Grippers
- Maximum 30° - MHC
Angular Grippers – Maximum 30° - MHC
Grippers with angular finger opening from 30° to -10° make the MHC2 suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.

MHC2, Air Gripper, Angular Style
Grippers with angular finger opening from 30° to -10° make the MHC2 suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
- Bore sizes: 6, 10, 16, 20, 25 mm
- Built-in throttle for speed adjustment
- Option for NSF-H1, food grade lubricant
- Auto switch capable

MHCM2, Air Gripper, Fulcrum Opening Type, Small Type
The finger opening angle ranges from 20° to -7° making the MHCM2 suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
- Bore sizes: 7 mm
- Built-in throttle for speed adjustment
- Option for NSF-H1, food grade lubricant
- Bore size: ø7mm

MHCA, Air Gripper, Fulcrum Opening Type, Compact Standard
The finger opening angle ranges from 30° to -10° making the MHCA suitable for workpieces of odd shapes and where space is too tight to accommodate a parallel type gripper.
- Bore Size: 6mm
- Built-in throttle for speed adjustment
- Option for NSF-H1, food grade lubricant
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery