- SMC Home
- Products
- Actuators
- Grippers
- Gripper-2 Finger
- Parallel Grippers
- Low Profile - MHF
- Air Gripper with Finger Changer Function
Low Profile - MHF – Air Gripper with Finger Changer Function
The air gripper with finger changer function enables various workpieces to be handled by a single robot. Therefore, it increases productivity due to reduced attachment and positioning work. The MHF2-X7076A also improves electric contact during tool changes and reduces air leakage due to defective piping connections.

MHF2-X7076A, Air Gripper with Finger Change Function
The air gripper with finger changer function enables various workpieces to be handled by a single robot. Therefore, it increases productivity due to reduced attachment and positioning work. The MHF2-X7076A also improves electric contact during tool changes and reduces air leakage due to defective piping connections.
- Automatic tool changer unit for robots
- Bore size: 8mm
- Opening/closing stroke (both sides): 16mm
- Side piping type
- 2 possible mounting types are possible: top mounting (body tapped) and body through-hole

MHF2-X7076A, Finger Assembly
Finger assembly for MHF2 Air Gripper with Finger Changer Function.
- Bore size: 8mm
- Opening/Closing Stroke (both sides) 16mm
- Assembly for MHF2 Air Gripper with Finger Changer Function
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery