Wedge Cam - MHK & MHS – MHS
The series MHS2 grippers utilize a wedge cam design to minimize their overall size, allow no lateral vibration along stroke direction once the workpiece is held, while retaining a high holding force.

MHS2, Air Gripper, 2 Finger, Parallel Style
The series MHS2 grippers utilize a wedge cam design to minimize their overall size, allow no lateral vibration along stroke direction once the workpiece is held, while retaining a high holding force.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
- Mounting: tapped and through holes
- High repeatability: ±0.01 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery