- SMC Home
- Products
- Actuators
- Grippers
- Gripper-3 Finger
- High Holding Force - MHS
Gripper-3 Finger – High Holding Force - MHS
Gripper series MHS utilizes a wedge cam design to minimize their overall size while retaining a high holding force.

MHS3, Air Gripper, 3 Finger, Parallel Style
The MHS3 Series, 3-finger grippers are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant

MHSL3, Air Gripper, 3 Finger, Long Stroke (Bore 16~25)
The MHSL3 Series, the long stroke, 3-finger grippers are optimal for gripping a wide diameter range of spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant

MHSL3, Air Gripper, 3 Finger, Long Stroke (Bore 32~125)
The MHSL3 Series, the long stroke, 3-finger grippers are optimal for gripping a wide diameter range of spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 32, 40, 50, 63, 80, 100, 125 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant

MHSJ3, Air Gripper, 3 Finger, w/Dust Cover
The MHSJ3 Series, 3-finger grippers adds a dust cover to protect from the work environment. These are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80 mm
- Dust cover: chloroprene rubber (CR), fluororubber (FKM), silicone rubber (Si)
- Option for NSF-H1, food grade lubricant

MHSH3, Air Gripper, Through Hole Type
The MHSH3 Series, 3-finger grippers adds a center through-hole to accommodate a push actuator to ensure proper release of work pieces. These are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant

MHSHJ3, Air Gripper, Through Hole, w/Dust Cover
The MHSHJ3 Series, 3-finger grippers adds a center through-hole to accommodate a push actuator to ensure proper release of work pieces. These are optimal for gripping spherical, cylindrical or round work pieces and loading or unloading of work pieces from the chuck of a machine tool. Its wedge cam design minimizes its overall size while retaining a high holding force making it suitable for end-of-arm (end effector) or space constrained pick and place applications.A dust cover protects from the work environment.
- Double acting, wedge cam
- High repeatability: ±0.01 mm
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80 mm
- Dust cover: chloroprene rubber (CR), fluororubber (FKM), silicone rubber (Si)
- Option for NSF-H1, food grade lubricant

MHSH3-A, Center Pusher Assembly
Center pusher assembly for series MHSH3 and MHSHJ3. This is mounted directly to the back of the gripper and includes all necessary hardware.
- 3 finger gripper-through hole type
- Center pusher assembly
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery