- SMC Home
- Products
- Actuators
- Grippers
- Gripper-3 Finger
- High Precision - MHR
Gripper-3 Finger – High Precision - MHR
Gripper series MHR utilizes a parallel opening and closing mechanism that features a cross roller guide to permit smooth action without vibration for high precision and long life.

MHR3, Air Gripper, 3 Finger, Rotary Actuator
The MHR3 Series, 3-finger grippers are optimal for gripping spherical, cylindrical or round work pieces. Its cross roller guide provides smooth actuation for high precision and repeatability making it suitable for end-of-arm (end effector) or pick and place applications.
- Double acting, rotary actuated
- Bore sizes: 10, 15 mm
- High repeatability: ±0.01 mm
- Mounting: axial, lateral and vertical sides

MDHR3, Air Gripper, 3 Finger, Rotary Actuator with Auto Switch
The MDHR3 Series, 3-finger grippers are optimal for gripping spherical, cylindrical or round work pieces. Its cross roller guide provides smooth actuation for high precision and repeatability making it suitable for end-of-arm (end effector) or pick and place applications.
- Double acting, rotary actuated
- Bore sizes: 10, 15 mm
- High repeatability: ±0.01 mm
- Mounting: axial, lateral and vertical sides
- Auto switch capable

11/22-M(D)HR3, Air Gripper, 3-Finger Rotary Actuated, Clean Series
The 11/22-MHR3 Series, 3-finger grippers meets Class 10 cleanroom standards. Its cross roller guide provides smooth actuation for high precision and repeatability making it suitable for end-of-arm (end effector) or pick and place applications.
- Double acting, rotary actuated
- Bore sizes: 10, 15 mm
- High repeatability: ±0.01 mm
- Mounting: axial, lateral and vertical sides
- Fluorine or lithium soap based grease
- Auto switch capable
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery