- SMC Home
- Products
- Actuators
- Guided Actuators
- Slide Tables
- Precision Slide Table - MXQ-MXS
- Precision Slide Table with Recirculating Bearings - MXQ
Precision Slide Table with Recirculating Bearings - MXQ
The MXQ precision slide is ideal for applications requiring closely held parallelism and perpendicular specifications.
MXQR, Precision Slide Table (Recirculating Bearings) - Reversible Table
The MXQR precision slide table features a removeable table that can be reattached to the actuator body in a symmetrically reversed position, thus changing the port directions. The precision slide table is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQR has mounting dimensions that are interchangeable with the legacy style MXQ. Dowel pin holes have been positioned for improved workpiece mounting repeatability.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
MXQ, Accessory, Stroke Adjuster
Stroke adjuster for series MXQ Precision Slide Tables. Available with shock absorber at the extension or retraction end.
- Available with rubber or metal stopper at extension or retraction end
- Available with shock absorber at extension or retraction end
- Applicable bore sizes: 6, 8, 12, 16, 20, and 25mm
- Standard or symmetric type
- Adjustable range for stroke adjuster (only): 5mm (standard), X11 (15mm), or X12 (25mm)
MXQ*A, Precision Slide Table (Recirculating Bearings) - Standard Double Ported
The MXQ*A is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- End lock option in the event of air pressure loss
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
MXQ*B, Precision Slide Table (Recirculating Bearings) - Low Thrust with High Rigidity
The MXQ*B is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQ*B has higher rigidity than the MXQ*A type for equivalent bore sizes, or can be down sized one bore size for equivalent rigidity requirements to save on air consumption. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
- Bore sizes: 6, 8, 12, 16, 20 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
MXQ*C, Precision Slide Table (Recirculating Bearings) - Single Side Ported
The MXQ*C is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQ*C has a compact design and two auto-switches can be mounted into one groove on the same side. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
- Bore sizes: 8, 12 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- End lock option in the event of air pressure loss
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
MXQ, Precision Slide Table (Recirculating Bearings) - Height Interchangeable with Legacy MXQ
The MXQ is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The new MXQ is interchangeable in height dimension with the legacy style MXQ. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Height interchangeable with legacy style MXQ
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- End lock option in the event of air pressure loss
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery