- SMC Home
- Products
- Actuators
- Guided Actuators
- Slide Tables
- High Precision Slide Table - MXP/MXJ
Slide Tables – High Precision Slide Table - MXP/MXJ
The high precision slide tables have parallelism of 0.005 mm or better for all its bore sizes. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.

MXP, High Precision Slide Table (Recirculating Bearings)
The MXP high precision slide tables have travelling parallelism of 0.004 mm for all its bore sizes and non-rotating accuracy +/-0.03° for 6, 8, 10 mm bore siszes and non-rotating accuracy +/-0.04° for 12, 16 mm bore sizes. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.
- Bore sizes: 6, 8, 10, 12, 16 mm
- Non-rotating accuracy +/-0.03° for 6, 8, 10 mm bore
- Non-rotating accuracy +/-0.04° for 12, 16 mm bore
- Stroke adjuster options: rubber, metal stopper or shock absorber
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable

MXPJ6, Miniature High Precision Slide Table (Recirculating Bearings)
The MXPJ6 miniature high precision slide table provides travelling parallelism of 0.004 mm and non-rotating accuracy of +/-0.03° in a compact package, height: 17 mm and width: 20mm. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.
- Bore size: 6 mm
- Stroke lengths: 5 and 10 mm
- Non-rotating accuracy +/-0.03°
- Travelling parallelism 0.004 mm
- Rubber bumper
- RoHS compliant

MXJ, High Precision Slide Table
The MXJ compact and lightweight precision slide table provides travelling parallelism of 0.005 mm in a compact package. The actuator guide blocks are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.
- Bore sizes: 12, 16mm
- Stroke lengths up to 50mm
- Available with optional stroke adjuster
- RoHS compliant
- Auto switch capable

MXJZ, Stroke Adjuster
For use with the MXJ 12mm and 16mm bore MXJ compact slide tables.
- Bore sizes: 12, 16mm
- Four options available
- Can be mounted on one or both sides

MXJZ-AD, Switch Rail Assembly
For use with the MXJ 12mm and 16mm bore MXJ compact slide tables.
- Bore sizes: 12, 16mm
- Use to easily mount direct mount auto switches
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery