Standard – NCQ2
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
NC(D)Q2-Z, Compact Cylinder, Double Acting, Single Rod
Standard double acting, single rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, clevis, foot, head flange and rod flange
- Auto switch capable

NC(D)Q2K-Z, Compact, Double Acting, Single Rod, Non-rotating
Standard double acting, single non-rotating piston rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 63mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, non-rotating compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, clevis, rod flange, head flange, and foot
- Auto switch capable

NC(D)Q2KW-Z, Compact Cylinder, Double Acting, Double Rod, Non-rotating
Standard double acting, double non-rotating piston rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 63mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Double acting, double rod, non-rotating compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, foot, and rod flange
- Auto switch capable

NC(D)Q2-Z, Compact Cylinder, Single Acting Single Rod
Standard single acting, single rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 50mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Single acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
- Standard stroke range (mm): 5, 10, 20
- Mounting includes: Through hole (standard), threaded, clevis, foot, head flange, and rod flange
- Auto switch capable

NC(D)Q2-Z, Compact Cylinder, Double Acting, Single Rod, Large Bore (125-160)
Standard large bore single acting, single rod version of the NCQ2 compact cylinder. The large bore NCQ2 is available in bore sizes from 125mm to 160mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Compact, double acting, single rod, large bore
- Bore size (mm): 125, 140, 160
- Standard stroke (mm): 10 through 300
- Through hole mount
- Auto switch capable

NC(D)Q2W-Z, Compact Cylinder, Double Acting Double Rod
Standard double acting, double rod version of the NCQ2 compact cylinder. The NCQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Double acting, double rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Mountings include: Through hole (standard), threaded, foot, and rod flange
- Auto switch capable

NC(D)Q2WB-Z, Compact Cylinder, Double Acting Double Rod, Large Bore (125-160)
Standard large bore single acting, double rod version of the NCQ2 compact cylinder. The large bore NCQ2 is available in bore sizes from 125mm to 160mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Compact, double acting, double rod, large bore
- Bore size (mm): 125, 140, 160, 180, 200
- Standard stroke (mm): 10 through 300
- Port thread types: Rc, NPT, G
- Auto switch capable

NC(D)Q2-Z, Compact Cylinder, Double Acting, Single Rod, Temperature Resistant
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Double acting single rod
- XB6 and XB7 bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- XB14 bore sizes (mm): 16, 20, 25, 32, 40, 50, 63
- Mounting include: Through hole (standard), threaded, clevis, foot, head flange, and rod flange
- Low temperature option (XB7) temperature range -40°F to 158°F
- High temperature option (XB6) temperature range 10°F to 302°F
- Heat resistant auto switch option (XB14) temperature range 0°F to 302°F

NC(D)Q2-Z, Compact Cylinder Double Acting, Single Rod, Stroke Options
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- XB13 for low speed applications (5 to 50mm/sec)
- XC8 stroke adjustable for the extend stroke
- XC9 stroke adjustable for the retract stroke
- XC10 dual stroke, double rod type (4 positions)
- XC11 dual stroke, singe rod type (3 positions)

NC(D)Q2-Z, Compact Cylinder Double Acting, Single Rod, Environmental Options
The NCQ2 compact cylinder is the inch version of the world's best selling pneumatic cylinder and can be supported globally. The NCQ2 is available in 13 bore sizes from 12mm to 160mm. It comes standard with male or female piston rod threads. A large variety of standard options make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- XC4 Heavy Duty Scraper for dusty environments
- XC35 Rod Coil Scraper for welding icy or frosty environments
- XC6 Stainless Steel Piston Rod

NCQ2-Z Accessory, Rod End Nut
NCQ2 rod end jam nut
- Accessory: rod end nut
- Applicable bore size (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery