- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Basic Type
- Rodless Cylinder, NCY3B - Magnetically Coupled (Inch Stroke) - Basic Type
Rodless Cylinder - Magnetically Coupled - Basic Type – Rodless Cylinder, NCY3B - Magnetically Coupled (Inch Stroke) - Basic Type
The NCY3B Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. The NCY3B series has resin based lube retainers installed on the dust seal to more evenly distribute lubricant for a reduction in minimum operating pressure. 70% longer wear rings will distribute a side load over a larger contact area for improved bearing performance. Please note the NCY3B must be used with an external guide to support the load.

Rodless Cylinder, NCY3B, Magnetically Coupled, (Inch Stroke) - Basic Type
The NCY3B Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. The NCY3B series has resin based lube retainers installed on the dust seal to more evenly distribute lubricant for a reduction in minimum operating pressure. 70% longer wear rings will distribute a side load over a larger contact area for improved bearing performance.
- Bore sizes (nominal): 1/4", 3'8", 5/8", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2"
- Stroke length: 2", 3", 4", 5", 6" 8", 10", 15", 20", 25", 30", 40", 60", 80"
- Minimum operating pressure: 17 ~ 23 psi (0.12 ~ 0.16 MPa)
- Speed: 2 ~ 20 inch/sec.
- Options include: Heat Resistance 302°F (XB6), Low Speed, 0.6 ~ 2.0 inch/sec. (XB9), Ultra Low Speed, 0.3 ~ 2.0 inch/sec. (XB13), High Speed, 59.0 inch/sec. (X160), Hard Chrome Plating (X322)
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery