- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Basic Type
- Rodless Cylinder, MY1B-*Z, Mechanically Jointed w/, w/o Stroke Adjuster - Basic Type
Rodless Cylinder - Mechanically Jointed - Basic Type – Rodless Cylinder, MY1B-*Z, Mechanically Jointed w/, w/o Stroke Adjuster - Basic Type
Rodless Cylinders, MY1B-*Z have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. End of stroke adjusters are available with these series.

Rodless Cylinder, MY1B-A*Z, Mechanically Jointed, w/Stroke Adjuster - Basic Type
The MY1B-A*Z Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. Air cushions are standard adjustable with an easy access cushion needle, and external shock absorbers are optional. Auto-switch mounting has been enhanced with a face mounting feature.
- Bore sizes: 25, 32, 40 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.10 MPa (15 psi)
- Speed: 100~1000 mm/sec (air cushion)
- Long stroke option: up to 5000 mm (XB11)
- RoHS compliant
- Auto switch capable

Rodless Cylinder, MY1B-*Z, Mechanically Jointed w/o Stroke Adjuster - Basic Type
The MY1B-S*Z Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. Air cushions are standard adjustable with an easy access cushion needle. Auto-switch mounting has been enhanced with a face mounting feature.
- Bore sizes: 25, 32, 40 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.10 MPa (15 psi)
- Speed: 100~1000 mm/sec (air cushion), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 5000 mm (XB11)
- RoHS compliant
- Auto switch capable
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery