- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Basic Type
- Rodless Cylinder, MY1B, Mechanically Jointed, Standard Bores - Basic Type
Rodless Cylinder - Mechanically Jointed - Basic Type – Rodless Cylinder, MY1B, Mechanically Jointed, Standard Bores - Basic Type
Rodless Cylinders, MY1B have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. Air cushions are standard and external shock absorbers are optional.

Rodless Cylinder, MY1B10, Mechanically Jointed, 10mm Bore - Basic Type
The MY1B10 Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. Rubber bumpers are standard and external shock absorbers are optional.
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000 mm
- Minimum operating pressure: 0.20 MPa (29 psi)
- Speed: 100~500 mm/sec (w/o stroke adjustment bolt), 100~1000 mm/sec (external shock absorber)
- Long stroke option: up to 3000 mm (XB11)
- Auto switch capable

Rodless Cylinder, MY1B, Mechanically Jointed, Standard Bores - Basic Type
The MY1B Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 20, 50, 63, 80, 100 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~ 22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Auto switch capable

MYAJ, Floating Bracket for MY3 Series
The MYAJ* mounts directly to the MY3* rodless cylinder carriage to faciltiate integrating with other guide systems.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery