- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Cam Follower Guide
- Rodless Cylinder, MY1C, Mechanically Jointed - Cam Follower Guide
Rodless Cylinder - Mechanically Jointed - Cam Follower Guide – Rodless Cylinder, MY1C, Mechanically Jointed - Cam Follower Guide
The MY1C Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders. The integrated cam follower guide provides for smooth and precise slide table movement. Air cushions are standard and external shock absorbers are optional.

Rodless Cylinder, MY1C, Mechanically Jointed - Cam Follower Guide
The MY1C Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders. The integrated cam follower guide provides for smooth and precise slide table movement. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~ 22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 5000 mm (XB11), up to 3000 mm for 16 bore
- Auto switch capable
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Electric Actuators
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery