Combination – MK
Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2 is available in 6 bore sizes from 20mm to 63mm and strokes from 10 mm to 50 mm.

MK2T, Swing Clamp Cylinder, Double Guide Type
Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2 is available in 6 bore sizes from 20mm to 63mm and stokes from 10 mm to 50 mm.
- Heavy duty rotary clamp cylinder
- Bore sizes: 20mm-63mm
- Mounting: through hole, head end flange
- Available strokes: 10mm, 20mm, 50mm
- Auto switches available

MK2T, Option, Arm
Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2 is available in 6 bore sizes from 20mm to 63mm and strokes from 10 mm to 50 mm.
- Arm
- Applicable to 20, 25, 32, 40, 50 and 63mm

MK2T, Accessory, Flange
Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2 is available in 6 bore sizes from 20mm to 63mm and strokes from 10 mm to 50 mm.
- Flange mounting bracket
- Applicable to 20, 25, 32, 40, 50 and 63mm bore sizes
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery