SF
SF series clean air filters are available as cartridge type or disposable type models. The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements. The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron. The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).
SFD, Clean Air Filter
The SFD series clean air filter utilizes hollow fiber membrane elements to provide 0.01 micron filtration at 99.99% efficiency. It is available in both disposable and serviceable types in resin, aluminum construction. It is designed for use with both compressed air and nitrogen.
- Maximum operating pressure: 1.0 MPa (at 20°C)
- Initial pressure drop: 0.03 MPa (at inlet pressure 0.7 MPa, maximum flow)
- Disposable (non-replaceable element) and Cartridge Type (replaceable element)
- Operating temperature: 5 to 45°C
- RoHS compliant
SFDA, Bacteria Removal Filter with Hollow Fiber Element
HF2B-SFDA series is a stainless steel inline filter with hollow fiber element to remove bacteria from compressed air that passes through it. HF2B-SFDA series uses materials compliant with FDA and Japan's food sanitation law for its wetted path. HF2B-SFDA filter is suitable for direct air blowing to food products.
- Nominal filteration rating: 0.01 um, filtering efficiency 99.99%
- Maximum flow rate: 500 L/min (ANR)
- Use FDA/food sanitation law compliant materials and NSF-H1 grade lubrication for flow path
- Designed for use in applications to HAACP principle and FSSC22000 standards
- Inline design for easy and flexible installation
SFA100/200/300, Clean Gas Filter, Cartridge Type/Disc Style
The SFA series clean gas filters are cartridge style filters that utilize a replaceable PTFE membrane disc to achieve 0.01 micron filtration at 99.99% efficiency. They are suitable for use with compressed air or nitrogen. The electropolished 316 stainless steel housing provides a smooth flow path and durability in clean environments.
- Cartridge type, straight style clean gas filter
- Replaceable elements
- Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
- Max. flow rate: 26 lpm (SFA100); 70 lpm (SFA200); 140 lpm (SFA300)
SFB100, Clean Gas Filter, Cartridge Type/Straight Style
The SFB100 series clean gas filter can be used with compressed air or nitrogen where 0.01 micron filtration is required (99.99% efficiency). These cartridge type 316 stainless steel units feature a replaceable PTFE membrane element and FKM seals.
- Cartridge type, straight style clean gas filter
- Replaceable elements
- Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
- Rated flow rate: 45 l/min (ANR)
- Connection options: Rc, NPT, TSJ, UOJ, M5
SFB200, Clean Gas Strainer, Cartridge Type/Straight Style
The SFB200 series clean gas strainer can serve as a prefilter for clean gas filters or a standalone unit when filtration is less critical. These units feature replaceable elements, and both the housing and element are 316 stainless steel. With a 120 micron filtration and 400 lpm flow rating, the SFB is an excellent choice for less critical clean air or nitrogen applications.
- Cartridge type, straight style clean gas strainer
- Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
- Rated flow rate: 400 l/min (ANR)
- Nominal filtration: 120µm
- Connection options: Rc, NPT, TSJ, UOJ
SFB300, Clean Gas Filter, Disposable Type/Straight Style
The SFB300 series clean gas filter is a disposable 316 stainless steel model with a PTFE membrane element that provides 0.01 micron filtration at 99.99% efficiency. The electrolytic polished housing has smooth flow paths.
- Disposable type, straight style clean gas filter
- Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
- Rated flow rate: 45 l/min (ANR)
- Bracket included as standard
- Connection option: Rc, TSJ, URJ
SFC100, Clean Gas Filter, Disposable Type/Multiple Disc Style
The SFC100 series clean gas filters are disposable units with multiple PTFE membrane discs for reliable performance. Featuring electrolytic polished 316 stainless steel housings for smooth flow paths, they provide 0.01 micron filtration at 99.99% efficiency.
- Disposable type, multiple disc style clean gas filter
- Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
- Rated flow rate: up to 240 l/min (ANR)
- Connection options: Rc, TSJ, URJ
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery