- SMC Home
- Products
- Airline Equipment
- Combination Units
- AW - Special Environment
Combination Units – AW - Special Environment
This combination Filter/ Regulator minimizes space and piping by integrating the 2 units into one. Standard features include a relieving regulator, which can be quickly locked by pushing down on the adjustment knob. There are many options, which include gauges, auto-drain, metal bowl and covers, different set pressures, etc. The AW is part of the family of modular air preparation units and can be combined with other similar sized products. This series is available in four body sizes with piping from M5 to 3/4 in Rc, NPT or G thread types.

AW20-40, Modular Style Filter/Regulator, Epoxy Coated
This combination Filter/ Regulator minimizes space and piping by integrating the 2 units into one. Standard features include a relieving regulator, which can be quickly locked by pushing down on the adjustment knob. There are many options, which include gauges, auto-drain, metal bowl and covers, different set pressures, etc. The AW is part of the family of modular air preparation units and can be combined with other similar sized products. This series is available in four body sizes with piping from M5 to 3/4 in Rc, NPT or G thread types.
- Available sizes: 1/8, 3/8, 1/2
- Epoxy resin coating & stainless hardware for enhanced protection in corrosive manufacturing environments
- Port sizes: 1/4, 3/8, 1/2
- NPT threads

AW*-X2622, Filter Regulator, Stainless Steel 316 and Special Temperature Environment (-40°C)
AW-X2622 is a 316 stainless steel filter regulator with an enhanced temperature range. This model is capable of operation in ambient temperatures of -40 to -176°F (-40 to 80°C) and line pressures up to 290 psi (2.0 MPa).
- NACE compliant materials
- 1/4~3/4" port sizes available
- Float type auto drain available
- 5μm filtration
- Relieving type

AW*-X2709, Filter Regulator for Outdoor Environment
AW-X2709 is a filter regulator with al metal external construction for enhanced durability in outdoor environments. All exposed metal parts are stainless steel. A special waterproof cover permits direct venting while preventing the entry of rainwater.
- 1/4~1" port sizes available
- 5 μm filtration
- Relieving type
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery