- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- ARM
- Metric Specifications
ARM – Metric Specifications
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.

ARM1000/2000, Regulator Manifold Series
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator manifold series, metric
- Small size pressure gauge ø15
- 4 connection methods
- Maximum operating pressure: 0.8MPa

ARM2500/3000, Modular Style, Regulator Manifold Series
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator manifold, modular type
- Metric type threads
- Optimal for central pressure control
- One-touch lock system
- Maximum operating pressure: 1.0MPa

ARM10, Small Manifold Regulator, Single Unit
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Small manifold regulator, single unit
- IN/OUT fittings: straight & elbow (metric & inch)
- Proof pressure: 1.5MPa
- Ambient temperature: 5~60°C
- Accessories: bracket, pressure gauge, panel nut
- Options: 0.35MPa setting, non-relieving, oil free

ARM11A, Small Manifold Regulator, Common Supply
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Manifold regulator, common supply type
- IN/OUT fittings: straight & elbow (metric & inch)
- Proof pressure: 1.5MPa
- Ambient temperature: 5~60°C
- Variety of accessories available
- Options: 0.35MPa setting, non-relieving, oil free

ARM11B, Small Manifold Regulator, Individual Supply
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Manifold regulator, individual supply type
- IN/OUT fittings: straight & elbow (metric & inch)
- Proof pressure: 1.5MPa
- Ambient temperature: 5~60°C
- Accessories: pressure gauge
- Options: 0.35MPa setting, non-relieving, oil free

ARM11B, Regulator Block, Individual Supply Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator block, individual supply type
- IN/OUT fittings: straight & elbow (metric & inch)
- IN/OUT piping: bottom, top
- Handle position: top, bottom, front
- Accessories: pressure gauge
- Options: 0.35MPa setting, non-relieving, oil free

ARM11A, Regulator Block, Common Supply Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator block, common supply type
- OUT piping type: straight & elbow (metric & inch)
- OUT piping position: bottom, top
- Handle position: top, bottom, front
- Accessories: pressure gauge
- Options: 0.35MPa setting, non-relieving, oil free

ARM10F, Single Regulator, Front Handle Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator, front handle type
- IN/OUT fitting type: straight & elbow (metric & inch)
- IN/OUT piping position: bottom, top
- Accessories: bracket, pressure gauge, panel nut, cover
- Options: 0.35MPa setting, non-relieving, oil free

ARM10F, Regulator Single Unit Front Handle Type/For Bar Stock Manifold
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator for manifold, front handle type
- Accessories: bracket, pressure gauge, panel nut
- Options: 0.35MPa setting, non-relieving, oil free
- NPN or PNP digital pressure switch output

ARM5A, Compact Manifold Regulator, Centralized Supply Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Compact regulator with 14mm mounting pitch.
- Mount pressure gauge (ø14mm).
- Allow to select one-touch fitting.
- Adopt backflow function as standard.
- DIN rail mounting.

ARM5A-R, Regulator Block, Centralized Supply Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Mount pressure gauge (ø14mm).
- Allow to select one-touch fitting.
- Adopt backflow function as standard.
- Regulator Block, Centralized Supply Type.

ARM5A-S, Centralized Supply Block
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Allow to select one-touch fitting (IN).
- Adopt backflow function as standard.
- Centralized Supply Block.

ARM5B, Compact Manifold Regulator, Individual Supply Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Compact regulator with 14mm mounting pitch.
- Mount pressure gauge (ø14mm).
- Allow to select one-touch fitting.
- Adopt backflow function as standard.
- DIN rail mounting.

ARM5B-R, Regulator Block, Individual Supply Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Mount pressure gauge (ø14mm).
- Allow to select one-touch fitting.
- Adopt backflow function as standard.
- Regulator Block, Individual Supply Type.

ARM5S, Regulator Single Unit Type
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Small compact manifold regulator, single unit
- Two mounting style available: Direct mount, DIN rail mount
- Metric and Inch size IN/OUT Fitting Type
- Options include with or without pressure gauge, 0.35MPa setting, non-relieving, and unit representation
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery