- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- ARM
- North American Specifications
ARM – North American Specifications
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.

NARM*, Regulator Manifold Series
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator manifold series, North American
- Small size pressure gauge ø15
- 4 connection methods
- Maximum operating pressure: 0.8MPa

NARM**00, Modular Style, Regulator Manifold Series
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
- Regulator manifold, modular type
- NPT type threads
- Optimal for central pressure control
- One-touch lock system
- Maximum operating pressure: 1.0MPa