Silencers & Exhaust Cleaners – AN
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.

AN05~40, Silencer, Compact Resin, Male Thread
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- RoHS Compliant
- More compact: 30% length reduction, 25% outside diameter
- Improved noise reduction: 30dB(A)
- Connection method: M, R, NPT threads

AN10~30-C, Silencer, Compact Resin/One-touch Fitting Connection
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- RoHS Compliant
- More compact: 30% length reduction, 25% outside diameter
- Improved noise reduction: 30dB(A)
- Connection method: M, R, NPT threads

AN, Silencer, General Purpose
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- Fluid: compressed air
- Noise reduction: 25-35 dB(A) or more
- Maximum operating pressure: 1.0MPa
- Effective area mm 2 (Cv): AN*00 35-960 (1.9-53);
AN*02 35-90 (1.9-5.0); AN*03 10-60 (0.6-3.3) - Ambient & fluid temperature: 5 - 60° C

AN(BC Sintered), Silencer, General Purpose, Metric
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- Fluid: compressed air
- Maximum operating pressure: 1.0MPa
- Noise reduction: 13-21 dB(A)
- Effective area mm 2 : 1-20
- Ambient & fluid temperature: 5 - 50° C

AN, Silencer, High Noise Reduction Type
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- Fluid: compressed air
- Noise reduction: 35 dB(A) or more
- Maximum operating pressure: 1.0MPa
- Ambient & fluid temperature: 5 - 60° C
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery