- SMC Home
- Products
- Chemical Handling Equipment
- Valves & Manifolds
- LVA, Fluoropolymer Valve, Threaded Ports
Valves & Manifolds – LVA, Fluoropolymer Valve, Threaded Ports
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***

LVA, High Purity Chemical Valve, Air Operated, Threaded Ports, Single Type
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customer's application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.
- High purity chemical valve, single type
- Threaded ports, air operated type
- Operating pressure: 0.3 ~ 0.5 MPa
- Fluid temperature: 0 to 100°C
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1

LVA*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customer's application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.
- High purity chemical valve, stacking type
- Valve type: N.C., N.O., double acting
- Orifice diameter: ø4, ø8, ø12, ø20
- Port sizes: 1/4, 3/8, 1/2, 3/4
- Body material: PFA
- Options: flow rate adjustment

LVA200, 3 Port High Purity Chemical Valve, Air Operated, Threaded Type
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.
- High purity chemical valve, 3 port
- Operating pressure: 0 ~ 0.5 MPa
- Fluid temperature: 0 to 100°C
- Port sizes: 1/4
- Threads: Rc, NPT

LVA*-AD/ND, High Purity Chemical Valve, Air Operated, Organic Solvent Compatible
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customer's application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.
- Body material: New PFA/Stainless steel/PPS
- Diaphragm material: PTFE, EPR, NBR can be selected
- Organic solvents compatible
- Body: Stainless steel
- Actuator section: ADC
- Buffer: Choose from FKM or EPDM
- Manifold type available

LLA*A, Manifold Base for LVA Series Valve, Stacking Type
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customer's application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.
- Manifold base for high purity chemical valve
- Stacking type manifold
- Common IN/Individual OUT
- Port sizes: 1/4, 3/8, 1/2, 3/4
- Valve stations: 2 to 5
- Manifold material: PFA
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery