- SMC Home
- Products
- Chemical Handling Equipment
- Valves & Manifolds
- LVC, Fluoropolymer Valve, Integral Compression Fitting
Valves & Manifolds – LVC, Fluoropolymer Valve, Integral Compression Fitting
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***

LVC, High Purity Chemical Valve, Air Operated, Integral Fitting, Single Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Orifice diameters: ø4, ø8, ø10, ø16, ø22
- Flow characteristics: 0.35 to 8 Cv
- Operating pressure: 0.3 to 0.5 MPa
- Fluid temperature: 0 to 100° C
- Ambient temperature: 0 to 60° C
- Tubing O.D.: Metric size – 6, 10, 12, 19, 25;
Inch size – 1/4", 3/8", 1/2", 3/4", 1"

LVC*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- High purity valves, integral fitting, stacking type
- Orifice diameter: ø4, ø8, ø12, ø20
- Operating pressure: 0.3 to 0.5MPa
- Compatible with 100° C fluid temperature
- Options: flow rate adjustment, indicator

LVC23, High Purity Suck Back Valve, Single or Unit Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- High purity suck back valve
- Body types: single; unit type with 2-way valve
- Withstand pressure: 1 MPa
- Operating pressure: 0 to 0.2 MPa
- Maximum suck back volume (cm 3 ): 0.1

LVC200-S, 3 Port High-Purity Chemical Valve, Air Operated, Integral Fitting Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Orifice diameters: ø4
- Flow characteristics: 0.3 Cv
- Operating pressure: 0 to 0.5 MPa
- Fluid temperature: 0 to 100° C
- Ambient temperature: 0 to 60° C
- Tubing O.D.: Metric size (mm) – 3, 4, 6;
Inch size – 1/8", 3/16", 1/4"

LLC*A, Manifold Base for LVC Series Valve, Stacking Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manifold type: stacking
- P (IN), A (OUT) type: Common IN/Individual OUT
- Valve stations: 2 to 5
- Tubing size (port P): 3/8, 1/2., 3/4
- Tubing size (port A): 1/4, 3/8, 1/2, 3/4
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery