- SMC Home
- Products
- Chemical Handling Equipment
- Valves & Manifolds
- LVD, Fluoropolymer Valve, Compact Type
Valves & Manifolds – LVD, Fluoropolymer Valve, Compact Type
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***

LVD-S, 2 Port, High Purity Chemical Valve, Integral Fitting Type
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- High purity, compact type with integral fittings
- Mounting base dimensions conform to SEMI standard F65-1101 (Except for LVD10)
- New PFA body
- Piping from 4 directions are possible
- Variety of tubing sizes available

LVD-T, 2 Port, High Purity Chemical Valve, Integral Tubing Type
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- High purity, compact type with tube extensions
- New PFA body
- Piping from 4 directions are possible
- Variety of tubing sizes available
- Dimension across inlet/outlet ports: Reduced by up to 29% compared to the LVC series

LVD-V***-F/FN High Purity Chemical Valve, Integral Fittings Insert Bushing
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Air operated
- Material for actuator section: PVDF resin, Body: PFA
- Connection type: Insert bushing, integral fittings (V)
- Orifice diameter: 4 to 22mm

LVD-Z***-F/FN High Purity Chemical Valve, Integral Fittings Flare
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Air operated
- Material for actuator section: PVDF resin, body: new PFA
- Connection type: LQ3 flare (Z), integral fittings
- Orifice diameter: 4 to 22mm

LVD-T***-F/FN High Purity Chemical Valve, Tube Extensions
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Air operated
- Material for actuator section: PVDF resin, Body: new PFA
- Connection type: tube extensions
- Orifice diameter: 4 to 22mm

LVDH-Z*-F/FN High Purity Chemical Valve, Manually Operated, Flare, Integral Fittings
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manually Operated
- Material for actuator section: PVDF resin; Body: New PFA
- Connection: flare integral fittings
- Orifice diameter: 4 to 22mm

LVDH-V**-F/FN High Purity Chemical Valve, Manually Operated, Insert Bushing, Integral Fittings
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manually operated
- Material for actuator section: PVDF resin, Body: new PFA
- Connection type: insert bushing, integral fittings
- Orifice diameter: 4 to 22mm

LVDH-T**-F/FN High Purity Chemical Valve, Manually Operated, Tube Extensions
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manually operated
- Material for actuator section: PVDF resin, Body: new PFA
- Connection type: tube extensions
- Orifice diameter: 4 to 22mm

LVD13U-S, High Purity Chemical Valve, Suck Back Integral Fitting Type
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- High purity, suck back type with integral fittings
- Tubing O.D. available in metric and inch sizes
- Orifice diameter: ø2
- Cv: 0.09
- Operating pressure: 0 to 0.2MPa
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery