- SMC Home
- Products
- Chemical Handling Equipment
- Valves & Manifolds
- LVH, Fluoropolymer Valve, Manual Operated
Valves & Manifolds – LVH, Fluoropolymer Valve, Manual Operated
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***

LVH20/30/40, High Purity Chemical Valve, Manually Operated, Integral Fitting, Single Type
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manually operated, integral fitting valve
- Body class: 2 (ø4 orifice dia.), 3 (ø8 orifice dia.), 4 (ø10 orifice dia.)
- Normally closed (N.C.)
- Applicable tubing size: 03 (ø3), 04 (ø4), 06 (ø6), 08 (ø8), 10 (ø10), 12 (ø12), 03 (1/8"), 05 (3/16"), 07 (1/4"), 11 (3/8"), 13 (1/2")

LVH20-A/30-A/40-A, High Purity Chemical Valve, Manually Operated, Threaded, Single Type
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manually operated, threaded type valve
- Body class: 2 (ø4 orifice dia.), 3 (ø8 orifice dia.), 4 (ø10 orifice dia.)
- Normally closed (N.C.)
- Port size: 01 (1/8), 02 (1/4), 03 (3/8), 04 (1/2)
- Pilot port thread: Rc, NPT

LVH*-AD/ND, High Purity Chemical Valve, Manually Operated, Organic Solvent Compatible
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Body material: New PFA/Stainless steel/PPS
- Diaphragm material: PTFE, EPR, NBR can be selected
- Organic solvents compatible
- Body: Stainless steel
- Buffer: Choose from FKM or EPDM
- Manifold type available
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery