Chillers – Large Capacity Chiller
Large Capacity chillers offer a cooling capacity range of 10 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat can be air or water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility.
Additional features include: Heating Function, Low Maintenance Seal-less Immersion Pump, and IPX4 Rating for Outdoor Installation.

HRSH, Large Capacity, High Efficiency Inverter Chiller, Air-cooled 200VAC
HRSH Air-cooled recirculating chillers offer a cooling capacity range of 10.5 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is air cooled. An inverter provides demand-based rotation control for the compressor, pump and fan, offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation.
- Cooling capacities: 10.5 kW, 15.7 kW, 20.5 kW, 25 kW, 28 Kw
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C
- Power supply requirement: 3-phase 200 VAC, 50Hz or 3-phase 200 ~ 230 VAC, 60Hz
- Waterproof specification: IPX4
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution

HRSH, Large Capacity, High Efficiency Inverter Chiller, Water-cooled 200VAC
HRSH Water-cooled recirculating chillers offer a cooling capacity range of 11.5 to 24 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation.
- Cooling capacities: 11.5 kW, 15.7 kW, 20.6 kW, 24 kW
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C
- Power supply requirement: 3-phase 200 VAC, 50Hz or 3-phase 200 ~ 230 VAC, 60Hz
- Waterproof specification: IPX4
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution

HRSH, Large Capacity, High Efficiency Inverter Chiller, Air-cooled 400 or 460VAC
HRSH Air-cooled recirculating chillers offer a cooling capacity range of 10.5 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is air cooled. An inverter provides demand-based rotation control for the compressor, pump and fan, offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation. An option for compatibility with deionized water is available.
- Cooling capacity: 10.5 kW, 15.7 kW, 20.5 kW, 25 kW
- Power supply: 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase (460VAC excludes 10.5 kW)
- Temperature range setting: 5 to 35° C
- Temperature stability: ±0.1° C
- Outstanding energy saving effect with the triple inverter. Power consumption reduced by 53 %
- Compact, Space-saving

HRSH, Large Capacity, High Efficiency Inverter Chiller, Water-cooled 400 or 460VAC
HRSH Water-cooled recirculating chillers offer a cooling capacity range of 11.5 to 24 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation. An option for compatibility with deionized water is available.
- Cooling capacities: 11.5 kW, 15.7 kW, 20.6 kW, 24 kW
- Power supply: 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase (460VAC excludes 11.5 kW)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C
- Outstanding energy saving effect with the triple inverter. Power comsumption reduced by 53%
- Compact, Space-saving

HRS090, Large Capacity Compact Chiller, 200~230/400/460 VAC
The HRS090 is a compact chiller with large cooling capacity. A 9.0kW air cooled or 10.5kW water cooled refrigeration circuit can be selected. The chiller package also contains the coolant circuit, including pump, tank, heat exchanger, and sensor monitored flow path. Set temperatures are PID controlled, while the system is monitored for 41 alarms. Additional features include a heating function, serial communications, and lockable casters for indoor mobility.
- Cooling capacities: 9kw (air cooled), 10.5kW (water cooled)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.5°C
- Power supply requirements: 3-phase 200VAC; 50Hz; 200~230VAC 60Hz; 380~415VAC 50/60Hz; 460~480VAC 60Hz
- Refrigerant: R410A HFC
- Circulating fluid: tap or deionized water or 15% ethylene glycol solution

HRS, Large Capacity, General Purpose Chiller, 200 VAC
HRS high capacity standard chillers offer cooling capacities of 10 and 15 kW. Coolant and refrigeration circuits are included in a compact package. Air and water cooled versions are available. Set temperatures are PID controlled, while the system is monitored for 42 alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 10 kW or 15 kW
- Temperature range setting: 5 to 35°C
- Temperture stability: ±1.0°C
- Power supply requirement: 3-phase 200 VAC 50 Hz or 200~230 VAC 60 Hz
- Waterproof specification: IPX4
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution

HRS, Large Capacity, General Purpose Chiller, 400 VAC
HRS high capacity standard chillers offer cooling capacities of 9.5, 14.5 and 20.5 kW. Coolant and refrigeration circuits are included in a compact package. The refrigeration circuit is air cooled by a single large fan, with a low sound level of 70~75 dB(A) depending on capacity. Alternately, facility water cooled versions are also available. Set temperatures are PID controlled, while the system is monitored for 42 alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 9.5 kW, 15.5 or 20.5 kW
- Temperature range setting: 5 to 35°C
- Temperture stability: ±1.0°C (9.5, 14.5 kW); ±1.0°C (20.4 kW)
- Power supply requirement: 3ph 380~415 VAC 50/60 Hz; 3ph 460~480 VAC 60Hz
- Waterproof specification: IPX4
- Circulating fluid: tap or deionized water or 15% ethylene glycol solution

HRS, Large Capacity, General Purpose Chiller, 460 VAC
HRS high capacity standard chillers offer cooling capacities of 9.5, 14.5, and 20.5 kW. Coolant and refrigeration circuits are included in a compact package. The refrigeration circuit is air cooled by a single large fan, with a low sound level of 70~75 dB(A) depending on capacity. Alternately, facility water cooled versions are also available. Set tempertures are PID controlled, while the system is monitored for 42 alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 9.5 kW, 14.5 kW, 20.5 kW (60Hz)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C (10, 15 kW); ±1.0°C (20 kW)
- Power supply requirement: 3ph 380~415 VAC 50/60Hz, 3ph 460~480 VAC 60Hz
- Waterproof specification: IPX4
- Refrigerant: R410A (HFC)
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery