One Touch Fittings – KG
SMC’s popular one touch technology has been incorporated into this series where all the wetted metal parts are made from stainless steel. This fitting is suitable for use in CRT production for example where the use of copper must be avoided. Other applications include wash down or other environments that could corrode normal fittings. KG can be used for vacuum –100 kPa and pressures up to 1 MPa (~150 PSI). This fitting is available in 27 different body styles, with connection sizes from M5 to ½ R(PT), and tube sizes from 4mm OD to 12 mm OD.

KG, One-touch Fitting Stainless
SMC’s popular one touch technology has been incorporated into this series where all the wetted metal parts are made from stainless steel. This fitting is suitable for use in CRT production for example where the use of copper must be avoided. Other applications include wash down or other environments that could corrode normal fittings. KG can be used for vacuum –100 kPa and pressures up to 1 MPa (~150 PSI). This fitting is available in 27 different body styles, with connection sizes from M5 to ½ R(PT), and tube sizes from 4mm OD to 12 mm OD.
- Stainless steel 303
- Suitable for use in CRT production (copper free) or where corrosion resistance is desired
- Can be used for vacuum or pressure applications
- 6 tube sizes from 4 to 16mm, threaded connections from M5 to 1/2" R(PT)
- This product is not intended for use in potable water systems

KQ2-G, One-touch Fitting, Stainless
SMC’s popular one touch technology has been incorporated into this series where all the wetted metal parts are made from stainless steel. This fitting is suitable for use in CRT production for example where the use of copper must be avoided. Other applications include wash down or other environments that could corrode normal fittings. KG can be used for vacuum –100 kPa and pressures up to 1 MPa (~150 PSI). This fitting is available in 27 different body styles, with connection sizes from M5 to ½ R(PT), and tube sizes from 4mm OD to 12 mm OD.
- Wetted metal parts: 303 SUS
- Suitable for use in CRT production (copper free) or where corrosion resistance is desired
- Can be used for vacuum or pressure applications [-29.5 in Hg~+145 psi (-100kPa!+1.0 MPa)]
- 27 body styles
- 6 tube sizes from 4 to 16mm, threaded connections from M5 to 1/2" R(PT)
- This product is not intended for use in potable water systems
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery