- SMC Home
- Products
- Connectors
- Fittings
- One Touch Fittings
- KQ2
- Metric Specifications, New Series
KQ2 – Metric Specifications, New Series
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

KQ2, One-touch Fitting, for Metric Size Tube, M/R/Rc Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems

KQ2, One-touch Fitting, for Metric Size Tube, No Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems

KQ2 Unifit, One-touch Fitting for Metric Size Tube, Rc, G, NPT, NPTF Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems

KQ2, One-touch Fitting, Metric Size Tube, G Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Suitable for use with nylon and urethane
- Operating pressure -100 kPa to 1 MPa
- Requires little force for removal
- Effective when piping in a confined space
- Connection thread: G
- This product is not intended for use in potable water systems

KQ2, One-touch Fitting, Metric Size Tube, R, Rc Connection Thread, w/Face Seal
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- One-touch IN/OUT connection
- Operating pressure: -100 kPa to 1 MPa
- Can be used with nylon and urethane
- Connection thread: R, Rc
- This product is not intended for use in potable water systems

KQ2, Metric Size Plugs
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Used to shut unused one-touch fittings
- Lightweight
- Variety of sizes to fit all KQ2 fittings
- This product is not intended for use in potable water systems

KQ2, Nipples, Metric
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Used to connect one-touch fittings
- Lightweight
- Various sizes
- This product is not intended for use in potable water systems
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery