AS (w/Built-in One-touch Fitting) – In-line Type
AS speed controller in-line variants saves space with direct mounting horizontal to the airline.

AS***2F-A, Speed Controller, One-touch Fitting, In-line, Push Lock
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- In-line, one-touch fittings, push lock
- Max. operating pressure: 1MPa
- Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
- Body Size: M5, 1/8, 1/4, 3/8, 1/2

AS*2FS, Speed Controller with Indicator, In-line Type
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- Speed controller with indicator, In-line type
- Max. operating pressure: 1MPa
- Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
- Body Size: M5, 1/8, 1/4, 3/8, 1/2

AS***1F, Speed Controller, One-touch Fitting, In-line, Panel Mount
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- Panel mount speed controller
- 5 body sizes available
- Thickness of panel: maximum 35mm
- Fixed from both top and bottom
- Built-in one touch fittings

AS*002F, Speed Controller, In-line, One-touch Fitting
SMC series AS*002F, in-line type, compact speed controllers with built in one-touch fittings minimize installation time, reduce mounting height, and enable a more compact machine design. These speed controls can be mounted in 4 variations (direct mounting, L-bracket mounting, DIN rail mounting & holder mounting). Available tube sizes range from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch). The AS*002F speed control series is RoHS compliant.
- In-line, compact, one-touch fittings
- Maximum operating pressure: 1 MPa
- Applicable tube material: nylon, soft nylon, polyurethane
- Body size: M3, M5, 1/8, 1/4, 3/8 and 1/2

AS-xxL, Bracket for AS*002F
SMC series AS*002F, in-line type, compact speed controllers with built in one-touch fittings minimize installation time, reduce mounting height, and enable a more compact machine design. These speed controls can be mounted in 4 variations (direct mounting, L-bracket mounting, DIN rail mounting & holder mounting). Available tube sizes range from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch). The AS*002F speed control series is RoHS compliant.
- Accessory: bracket for AS*002F

AS-xxD, DIN Rail Mounting Bracket for AS*002F
SMC series AS*002F, in-line type, compact speed controllers with built in one-touch fittings minimize installation time, reduce mounting height, and enable a more compact machine design. These speed controls can be mounted in 4 variations (direct mounting, L-bracket mounting, DIN rail mounting & holder mounting). Available tube sizes range from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch). The AS*002F speed control series is RoHS compliant.
- Accessory: DIN rail mounting bracket for AS*002F