Solenoid Valves - 4 & 5 Port – VQ 1000/2000
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

1000 Series
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Cv up to 0.3, body only 10mm wide
- Long life up to 200 million cycles
- Rubber or metal seal in 3 body styles
- Multiple manifolds and electrical connections
- Built-in one-touch fittings (metric & inch)

2000 Series
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Cv up to 0.9, body only 16mm wide
- Long life up to 200 million cycles
- Rubber or metal seal in 3 body styles
- Multiple manifolds and electrical connections
- Built-in one-touch fittings (metric & inch)

VQ Check Block
SMC's double check block for the separated type VQ1000/2000 can be used on the outlet side piping to keep a cylinder in the intermediate position for a long time. Combining the double check block with a built-in pilot type double check valve and a 3 position exhaust center solenoid valve, will enable the cylinder to stop in the middle or maintain its position for an extended period of time.
- Double check block for separated type VQ1000 & VQ2000
- Max operating pressure: 0.8MPa
- Min. operating pressure: 0.15MPa
- Ambient & fluid temp: -5 to 50°C

VQ Accessories
Replacement parts and components for VQ Series valves and manifolds.
- Replacement parts and components for VQ Series
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery