- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- VQC 4000-5000
- 5000 Series
- Valves All Types
Valves (All Types)
The VQC series has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.
VQC5000, 5 Port Solenoid Valve, Base Mounted, Plug-in
The VQC series has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.
- 5 port solenoid valve, base mount, plug-in
- Fluid: air/inert gas
- Operating pressure: 1.0MPa [0.7MPa (low wattage)]
- Flow rate (Cv): 3.4 Metal seal; 4.7 Rubber seal
- Coil rated voltage: 12VDC, 24VDC
- Enclosure: dust proof (conforms to IP67)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery