- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- High Purity
- LVC
- Valves All Types
Valves (All Types)
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.
LVC, High Purity Chemical Valve, Air Operated, Integral Fitting, Single Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.
- Orifice diameters: ø4, ø8, ø10, ø16, ø22
- Flow characteristics: 0.35 to 8 Cv
- Operating pressure: 0.3 to 0.5 MPa
- Fluid temperature: 0 to 100° C
- Ambient temperature: 0 to 60° C
- Tubing O.D.: Metric size – 6, 10, 12, 19, 25;
Inch size – 1/4", 3/8", 1/2", 3/4", 1"
LVC*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.
- High purity valves, integral fitting, stacking type
- Orifice diameter: ø4, ø8, ø12, ø20
- Operating pressure: 0.3 to 0.5MPa
- Compatible with 100° C fluid temperature
- Options: flow rate adjustment, indicator
LVC23, High Purity Suck Back Valve, Single or Unit Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.
- High purity suck back valve
- Body types: single; unit type with 2-way valve
- Withstand pressure: 1 MPa
- Operating pressure: 0 to 0.2 MPa
- Maximum suck back volume (cm 3 ): 0.1
LVC200-S, 3 Port High-Purity Chemical Valve, Air Operated, Integral Fitting Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.
- Orifice diameters: ø4
- Flow characteristics: 0.3 Cv
- Operating pressure: 0 to 0.5 MPa
- Fluid temperature: 0 to 100° C
- Ambient temperature: 0 to 60° C
- Tubing O.D.: Metric size (mm) – 3, 4, 6;
Inch size – 1/8", 3/16", 1/4"
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery