- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
Directional Control Valves – Air Operated Valves
Air operated valves are available in body ported or base mounted styles. Many air operated valves use the same manifolds as series solenoid types. One-touch fittings are available on body ported types. Available thread types are Rc, G, NPT or NPTF.

SYA
SYA 5 port air operated valves are available in body ported or base mounted styles. The SYA uses the same manifolds as series SY (non plug-in style) for types 20, 41, 42 and 45. One-touch fittings are available on body ported types. Available thread types are Rc, G, NPT or NPTF.

SYJA
The SYJA3000/5000/7000 series are 4 & 5 port air operated valves with rubber seals. The SYJA300 is 3 port air operated valve with a small profile that increases design flexibility and minimizes space requirements. All SYJA series are available in a body ported or base mounted style.

VFA
VFA 5 Port air operated valves are available in body ported or base mounted styles. The VFA uses the same manifolds as VF Series.

VPA
Series VPA4 is a 5 port air operated valve with a rubber seal. The series is available with or without a sub-plate. Applicable thread types include Rc, G, NPT, NPTF. Also available is the 3 port VPA300/500/700 in body ported or base mounted styles. The VPA offers a high flow capacity of Cv1.0 (VPA300), Cv2.3 (VPA500), Cv4.0 (VPA700). It is possible to use the series as either a selector valve or divider valve. The VPA is changeable from a normally closed style to a normally open style.

VGA
Series VGA342 is a 3 port air operated valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VGA342 is possible to use in vacuum or under low pressures. No lubrication is required.

High Purity
Valves with fluoropolymer construction or other quality materials for high purity applications.
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery