- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 & 5 Port
- Intrinsically Safe
- 5000 Series
- Valve (All Types)
5000 Series – Valve (All Types)
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.

53-SY5000 5 Port Intrinsically Safe Valve, Body Ported, Single Unit
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- Threaded port: 1/8" to 3/8". One touch fitting: 4mm, 6mm, 8mm, 5/32", 1/4", 5/16"
- Flow rate characteristics: Cv 0.49

53-SY5000 5 Port Intrinsically Safe Valve, Base Mounted, Single Unit
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- Sub plate port size: 1/4"
- Flow rate characteristics: Cv 0.64
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery